IESNA:LM-63-2002
[TEST]P1199456
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-5)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GPC-SB2A-840-U-T3R
[LUMINAIRE]GALLEON PEDESTRIAN LUMINAIRE
[MORE](2) 80 CRI, 4000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE III ROADWAY OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 57.3 WATTS, 0.484 AMPS
[_THDi]9.038
[_PF]0.994
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]8807
TILT=NONE
52 -1 1 37 22 1 1 1 0.5 0
1 1 57.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
1228.7 1132.6 1067.2 1011.7 967 953.1 985.5 1060.4 1181.3 1345.5
1550.3 1789.3 2046.4 2348.6 2648.1 2907 3111.3 3277.3 3391.9 3494.3
3503.3 3285.4 2550.2 2196.6 1974.2 1736.1 1499.7 1236.3 892.2 421.7
225.1 152.5 120.9 92.9 56.8 28.9 0
1228.7 1132.1 1067.2 1015.3 971.1 957.1 990.5 1062.2 1178.1 1341.9
1545.3 1785.3 2058.1 2368.9 2671.1 2937.7 3158.2 3317.9 3435.2 3543.4
3545.7 3352.2 2648.1 2239.5 2009.9 1769.9 1528.6 1260.2 910.7 438.4
239.5 163.7 132.6 106 70.8 40.6 0
1228.7 1138 1073.9 1021.2 978.3 961.2 987.3 1055 1163.3 1312.1
1501.5 1737.9 1974.2 2267.9 2587.2 2894.4 3155.1 3353.1 3511 3641.8
3698.1 3618.3 3384.2 2686.4 2274.2 2010.3 1759.1 1478.1 1135.7 702.7
403.7 249.9 204.8 172.3 135.3 68.6 0
1228.7 1139.8 1081.2 1035.2 989.6 969.8 985.1 1033.8 1121.3 1245.8
1411.3 1618.8 1846.1 2105.5 2407.7 2738.3 3057.7 3348.1 3592.6 3771.2
3881.7 3878.6 3757.7 3537.6 3195.2 2668 2241.7 1891.2 1495.7 971.1
532.7 319.8 216.5 157 100.1 36.5 0
1228.7 1150.6 1095.1 1051.4 1014 992.3 996.8 1032 1097.4 1192.6
1328.8 1499.7 1695.5 1899.8 2170.9 2460.9 2802.8 3159.6 3502.8 3794.2
4001.3 4096.4 4062.6 3908.3 3705.4 3445.6 3115.4 2714 2210.1 1561.1
824.5 376.6 182.2 99.2 55.9 25.3 0
1228.7 1158.3 1110.5 1073.5 1044.6 1028.4 1029.7 1049.6 1093.8 1157.4
1241.7 1357.2 1507.9 1671.6 1864.6 2097.4 2379.7 2700.4 3043.7 3388.3
3719.3 3996.3 4175.4 4221.8 4148.3 4026.1 3903.8 3736.5 3448.7 2888.5
1980.1 940 339.6 139.4 63.6 14.9 0
1228.7 1172.7 1132.6 1107.3 1088.8 1081.2 1084.8 1101.9 1131.2 1173.6
1231.4 1303.1 1399.6 1521.4 1648.6 1814.6 2025.2 2272.8 2556.5 2867.3
3201.1 3532.6 3847.9 4114 4319.7 4449.6 4516.8 4550.2 4536.6 4262.9
3488.4 2242.2 926.5 269.7 91.6 24.4 0
1228.7 1188.1 1159.2 1145.2 1137.5 1141.2 1154.2 1172.3 1199.3 1234.5
1281 1335.6 1402.8 1496.6 1604.4 1731.1 1887.6 2091.1 2332.4 2613.4
2928.7 3256.6 3605.2 3957.5 4285.9 4589 4851 5057.2 5203.3 5087.4
4382.4 3034.2 1404.6 444.3 123.6 24.4 0
1228.7 1207.9 1193.5 1190.3 1198 1216.5 1239.5 1268.3 1298.1 1331.5
1372.5 1415.4 1470.9 1551.6 1659 1791.1 1955.3 2142.5 2379.3 2656.2
2968.8 3301.7 3663 4050.4 4446.4 4852.4 5228.1 5555.1 5724.7 5552.4
4662.5 2919.2 1009 258.5 78.9 20.7 0
1228.7 1210.2 1198.9 1198.9 1211.5 1230 1258.9 1289.5 1320.7 1356.8
1396 1442 1494.8 1571.5 1680.6 1818.2 1984.6 2176.3 2430.3 2709
3025.2 3369.3 3733.8 4128 4538.9 4953.4 5332.7 5644.9 5796.4 5516.8
4489.3 2633.2 806.9 196.7 65.9 18 0
1228.7 1222.3 1229.1 1247.6 1274.7 1311.6 1357.2 1403.2 1452.8 1501.1
1551.6 1608.4 1677.5 1764.5 1880 2035.1 2223.2 2434.8 2686.9 2939.9
3211 3491.6 3773.9 4072.5 4377.9 4665.6 4904.7 5022.9 4933.6 4386.9
3242.1 1623.8 461.9 111.9 40.1 10.4 0
1228.7 1233.2 1247.6 1274.2 1311.6 1358.1 1414.5 1472.7 1529.5 1589.5
1650.8 1709.9 1776.7 1852 1945.8 2067.6 2214.2 2377 2548 2718.9
2909.3 3098.3 3286.8 3488 3692.7 3876.3 3996.7 3991.8 3805.9 3264.2
2331.9 1191.2 387.5 123.6 49.2 18 0
1228.7 1242.2 1264.3 1300.8 1346.8 1402.8 1465.9 1527.7 1584.1 1638.2
1683.8 1724.4 1760.4 1791.6 1835.3 1894.4 1981 2071.7 2165 2250.7
2327.4 2387 2425.7 2447.8 2480.3 2491.6 2442.9 2304 2029.7 1588.6
1005.4 480.4 177.3 76.2 45.6 18 0
1228.7 1257.5 1294.1 1342.3 1397.8 1452.8 1504.2 1545.3 1569.6 1574.6
1561.5 1533.1 1478.5 1391.9 1281 1151.1 1026.1 921 849.3 806
786.6 772.2 756.4 737 711.8 681.5 628.8 546.2 441.6 320.7
217.4 143.9 90.7 59.1 34.7 9.5 0
1228.7 1272 1322 1370.3 1417.2 1451.9 1473.6 1466.8 1428 1353.1
1244.9 1110.9 960.3 820.9 723 659.4 610.3 573.3 544.9 523.7
508.3 493 472.7 450.1 422.6 396.5 366.7 328.4 283.7 231.4
177.7 129.9 88.4 56.8 32 6.8 0
1228.7 1283.2 1339.6 1383.4 1409.1 1411.8 1385.6 1319.8 1219.6 1092
954.9 837.1 755.5 697.8 645.9 604 577.3 562.5 555.2 551.6
547.6 541.7 528.6 506.1 475.9 437.1 395.1 354.5 309.9 258
200.7 139.8 92.9 54.6 23 5 0
1228.7 1294.1 1350.4 1382.5 1387.4 1356.3 1285.9 1181.7 1063.6 942.7
853.8 790.2 735.7 691.9 659.9 636.9 617 600.8 586.8 571
564.7 559.8 548.9 521.4 488.5 456 422.6 385.6 346 304.9
258.5 203.9 135.8 85.2 40.1 13.5 0
1228.7 1304.9 1358.1 1379.3 1359.5 1291.4 1190.8 1073.9 967.5 889.9
840.8 792.5 754.6 723 689.7 649.1 595.8 556.6 534 514.2
484.4 470 468.6 467.3 464.1 457.4 444.3 425.3 401 369.4
330.2 277.4 214.7 149.7 78.5 21.2 0
1228.7 1310.7 1362.6 1368 1326.5 1240.8 1124.9 1022.1 939.1 890.8
855.2 822.3 789.3 745.6 678.4 613.9 553.4 506.1 452.4 422.6
415 405.9 396 388.4 385.6 383.4 375.7 362.6 343.2 319.8
292.3 261.2 214.2 169.6 112.8 33.8 0
1228.7 1312.6 1363.5 1363.5 1311.2 1208.8 1096 993.7 933.2 903.9
880.9 861.1 828.1 762.7 671.6 587.3 519.6 451.5 413.6 395.1
375.7 352.3 334.7 329.3 326.1 317.5 302.2 283.7 261.6 239.1
218.3 221.5 167.8 113.2 84.3 48.3 0
1228.7 1319.8 1365.8 1359.5 1296.3 1185.8 1070.8 980.1 936.4 913.4
899.4 886.8 851.1 769.5 668 574.2 501.1 445.6 437.5 429.8
398.7 353.6 328.4 318.9 308.5 287.3 272 253 232.3 213.8
214.7 177.3 120.4 76.2 55 28.4 0
1228.7 1323.8 1369.4 1360.4 1291.8 1180.4 1068.1 984.2 935 915.6
904.4 893.1 856.5 773.1 671.6 577.3 502.5 451.5 450.1 446.1
415.9 363.1 332.9 320.2 309.9 287.3 272 254.4 235 212.4
202.5 157.9 106.4 75.8 56.4 28 0
